Bright office ceiling with LED panels

SR Bridge

Upgrade your analog luminaires to digitally connected

The Advance SR Bridge allows new or existing LED drivers with standard 0-10V dimming and available, to connect to any D4i/DALI-2 compatible wireless sensor and controllers. An SR Bridge converters SR or DALI/D4i digital control signals into analog controls understood by the 0-10V drivers.  The SR Bridge can control several luminaires, aggregating the group as one control point, or achieve individual control by installing one SR Bridge per luminaire. The SR Bridge is an ideal way to bring the SR standard to analog linear or downlighting applications or to fixtures using multiple drivers.

 

Benefits

  • Works with multiple SR/DALI-2/D4i compatible wireless lighting control products available on the market today 

  • Monitor and manage overall energy usage 

  • Switch loads on or off with zero crossing detection

  • Industry standard D4i/DALI communication with aux power supply to power the sensors directly

  • Integrated energy metering

  • Easy programming with MultiOne

Advance SR Bridge diagram

Features

  • DALI-2 Part 250 compliant DALI bus power supply 

  • DALI-2 Part 251 compliant memory bank for Luminaire Asset Management 

  • DALI-2 Part 252 compliant memory bank with estimated energy metering data 

  • 12V Aux power supply 

  • 6kv surge rating 

  • Zero-crossing switching 

  • Linear (1-8v) dimming curve matches standard Advance Xitanium drivers 

  • 0-10V interface is designed to sink or source current of up to 10mA

Learn more:

Explore our other solutions

Warehouse interior with bright overhead LED lighting

Sensor Ready and D4i Drivers

Modern office illuminated by Signify MasterConnect connected lighting system

MasterConnect

How can we support you?

Newsletter

Stay up-to-date with the latest news, webinars, innovations and tools.

Videos

Watch Advance videos on the Signify YouTube channel.

LinkedIn

Stay up-to-date with the latest Advance news on LinkedIn.