ADVANCE Linear D4i and DALI-2

Specification-grade D4i and DALI-2 drivers for digital control and connectivity applications

Products

XITANIUM SR 20W 120-277V
XI020C056V054VPT1

Product family information

Description

Linear D4i driver combines the reliability of Advance drivers and connectivity of a standardized digital interface to enable wireless connected lighting systems. The driver provides power and control on the same two-wire D4i interface to eliminate wiring complexity and need for additional power packs. The driver also provides energy and power reporting and other diagnostics to offer additional data capabilities to the lighting control system.

Benefits

  • Enable interoperability with diverse wireless sensors/network systems

  • Reduce complexity and cost of fixture by eliminating auxiliary components ordinarily required for powering sensors, switching fixture off and monitoring energy use

Features

  • Standard-compliant (ANSI C137.4 and DiiA) digital interface

  • Integrated DALI bus power supply (Part 250)

Applications

  • Office
  • Retail
  • Hospitality

Downloads

Visuals

Family-Photographs-Linear D4i and DALI-2
Multiple assets