Light doesn’t just help us see - it has a powerful effect on how we feel, perform, and behave.
Human-centric lighting (HCL) goes beyond illumination - it uses the visual, emotional, and biological power of light to enhance well-being, comfort, and productivity in indoor spaces.
As frameworks such as the WELL Building Standard, ISO standards, and the EU’s lighting‑related recommendations included in the new Energy Performance of Buildings Directive (EPBD) place growing emphasis on people‑focused lighting, HCL is becoming an essential part of modern building design.
BioUp brings the science of circadian lighting into indoor space, helping people stay aligned with their natural rhythm. By mimicking the dynamic changes of daylight, BioUp supports better focus during work hours, promotes relaxation in the evening, and enhances overall well-being without having to lift a finger.
Human-centric lighting: an integrated approach
Visual dimension
Human-centric lighting (HCL) optimizes visual comfort by adjusting brightness, color temperature, and other light characteristics based on the space, activity, time of day, and individual needs, ensuring optimal lighting conditions for every scenario.

Lighting that enhances human well-being
People spend more than 90% of their time indoors, often under static artificial lighting that disrupts natural biological processes. Light is the body’s most powerful time cue - tuned indoor lighting helps align circadian rhythms, boosting daytime alertness and supporting better sleep at night.
Our human-centric lighting components bring the benefits of natural light indoors to create healthier, more productive environments - boosting focus and performance, supporting better sleep, reducing fatigue, and enhancing overall comfort and well-being.
Offices employees produce 18% more with HCL
Students score 14% higher on tests with HCL
Retailers sell 25% more with shopper-centric lighting in place
Extra light during the workday can improve sleep
Understanding BioUp and its benefits
BioUp is a spectrally tunable technology allowing for minute adjustments to certain wavelengths in the LED light spectrum. By enhancing the LED spectrum with cyan light, BioUp supports the biological impact of light without changing its visual color or intensity.
Helps people feel and perform better
People may not notice the effect of BioUp on the visual color or intensity of light, but they will experience the impact on how they feel and perform. BioUp supports the human circadian rhythm for enhanced engagement during the day while allowing good sleep quality at night.
Helps regulate the internal body clock
Creating a cyan peak at 480nm in the LED spectrum at the right time of day and for the right duration of time (between the hours of 9am-1pm) helps regulate the internal body clock.
Offers properly designed melanopic light
Melanopic light plays a major role in synchronizing the internal body clock (circadian rhythm) via the non-visual effects of light. Properly designed melanopic light brings the benefits of natural daylight indoors, enhancing visual comfort, well-being, and performance.
Delivers melanopic benefits indoors
BioUp is designed to deliver melanopic benefits to people indoors with limited exposure to natural light. The technology achieves a high melanopic daylight efficacy ratio (MDER) value at broad CCT levels while maintaining high efficacy with a dynamic MDER value of up to 0.97 at 5000 K, producing a spectral content close to that of natural daylight.
BioUp offerings for you
Philips Fortimo LED strip CES BioUp
A true human-centric lighting solution for office applications
Welcome to the great indoors
Adding HCL capabilities to your luminaires is a powerful way to elevate your portfolio. Easily gain a competitive advantage by offering products that are proven to enhance the well‑being, productivity, and comfort of end‑users.
Our lighting components integrate smoothly into existing systems, helping you bring human‑centric lighting to market with minimal effort - reducing integration time, accelerating development cycles, and optimizing both initial and long‑term costs. Designed for scalability, our portfolio enables you to deliver lighting for well‑being without added complexity, across all key indoor applications.
Office
Circadian support, enhance morale and efficiency, boost productivity by 12%.
Education
Improve reading skills, ensure students receive the vitamin D they need
Sports
Pre-game readiness, proper sleep/wake cycles, enhanced performance
Healthcare
Supports healing and relaxation, improve staff working conditions
Let’s illuminate the future, together.
When you partner with Signify and Advance, we provide decades of technical know-how and innovative products plus:
Design-in assistance
Training and onboarding
Configuration tools and documentation
Ongoing technical support
Explore our other spectral light recipes
Indoor premium light recipes
Outdoor light recipes
How can we support you?
Newsletter
Stay up-to-date with the latest news, webinars, innovations and tools.