The award-winning Advance Xitanium DuraVolt LED drivers are designed to help alleviate failures due to poor power quality. These drivers are ideal for use in retrofit and rehab jobs for industrial and outdoor luminaires that are more prone to poor power quality and loss of neutral.
Additionally, DuraVolt drivers make it possible to maintain a thermal “cruise control” on your luminaires with the improved Advance Driver Thermal Limit (DTL) feature. This feature not only simplifies but also speeds up the process of identifying/programing the DTL settings. This prevents the use of luminaires beyond their specified temperature range. It also minimizes early failure of thermally sensitive components.