ADVANCE Outdoor and Industrial D4i and DALI-2
D4i and DALI-2 drivers for your connected lighting applications with NLC as well as traditional DALI networks, for outdoor and industrial applications
Products
Product family information
Description
The XitaniumLinear D4i driver brings the reliability of Advance drivers and connectivity of a standardized digital interface to enable wireless connected lighting systems for outdoor applications.The driver provides power and control on the same two-wire D4i interface to elimiate wiring complexity and need for additional power packs. The driver also provides an auxiliary power output to power radios for communication over longer transmission distances. The driver also provides energy and power reporting and other diagnostics to offer additional data capabilites to the lighting control system
Benefits
Enable interoperability with diverse wireless sensors/network systems
Reduce complexity and cost of fixture by eliminating auxiliary components ordinarily required for powering sensors, switching fixture off and monitoring energy use
Features
Standard-compliant (ANSI C137.4 and DiiA) digital interface
Integrated DALI bus power supply (Part 250)