Understanding the Model Number
What do the letters in the driver name mean?
EXAMPLE: XI055C180V054BSJ1
- X = Xitanium Brand
- I = 120-277 Line Voltage
- 055 = Max Out Power is 55 W
- C180 = Max Output current is 1.8A or 1800mA
- V054 = Max Output Voltage is 54 Volts
- B = 0-10V Dimming, AOC (Adjustable Output Current)
- S = SimpleSet Wireless Programming Technology
- J = J can.
- 1 = Version 1
Note: The names are a quick way to know the properties of the driver, but there are variations.
EG: the XI180C125V200BSF1 has max output voltage of 210V.
When reading or ordering an Advance part number, please be sure to note the following:
- X0 vs. XO (should be the number "0" vs. the letter "O").
- XI vs. X1 (should be the letter "I" vs. the number 1).
- M suffix refers to the driver being sold in multipacks. You can order a replacement driver with or without the "M" and it is compatible.