Ürün broşürü pdf 639.8 kB
Product-Photographs-929003734302_EU ZIP
Product-Diagrams-929003734302_EU ZIP
Ürün Açıklaması
MASTER, LEDtube, T5, Şebeke, 600 mm, 10.5 W, LED alternative to 24W TL5 HO, 3000 K, 1500 lm, CRI 80, 60000 h, 142 lm/W, EEL D, G5, Cam, 600 mm, RG0, SDCM 6, PF 0.92, IP20, SVM 0.4, PstLM 1
Dimension Drawing (with table) - MAS LEDtube 600mm HO 10.5W 830 T5
Cap/Base
Spectral Power Distribution Colour - MAS LEDtube 600mm HO 10.5W 830 T5
Light Distribution Diagram - MAS LEDtube 600mm HO 10.5W 830 T5
General uniform lighting - MAS LEDtube 600mm HO 10.5W 830 T5
LifetimeVsTc
Lumen Maintenance Diagram - MAS LEDtube 600mm HO 10.5W 830 T5
FailureRate
Life Expectancy Diagram