Ürün broşürü pdf 652.4 kB
Kurulum talimatları pdf 950.8 kB
Product-Photographs-929004243102_EU ZIP
Product-Diagrams-929004243102_EU ZIP
Ürün Açıklaması
MASTER, LEDtube, T8, EM / Şebeke, 1200 mm, 13.5 W, LED alternative to 36W TL-D, 4000 K, 2500 lm, CRI 80, 75000 h, 185 lm/W, EEL B, G13 Rotatable end-cap, Plastik, 40 %, 1200 mm, RG0, SDCM 3, PF 0.9, IP20, SVM 0.1, PstLM 0.1
Dimension Drawing (with table) - MAS LEDtube 1200mm UO 13.5W 840 T8 SDCM
Spectral Power Distribution Colour - MAS LEDtube 1200mm UO 13.5W 840 T8 SDCM
Light Distribution Diagram - MAS LEDtube 1200mm UO 13.5W 840 T8 SDCM
General uniform lighting - MAS LEDtube 1200mm UO 13.5W 840 T8 SDCM
Life Expectancy Diagram
Lumen Maintenance Diagram - MAS LEDtube 1200mm UO 13.5W 840 T8 SDCM