Ürün broşürü pdf 654.7 kB
Kurulum talimatları pdf 950.8 kB
Product-Photographs-929001961102_EU ZIP
Product-Diagrams-929001961102_EU ZIP
Ürün Açıklaması
MASTER, LEDtube, T8, EM / Şebeke, 1100 mm, 220-240 V, 16 W, LED alternative to 38W TL-D, 4000 K, 2500 lm, CRI 80, 75000 h, 156 lm/W, EEL D, G13 Rotatable end-cap, Plastik, 40 %, 1100 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.1, PstLM 0.1
Dimension Drawing (with table) - MAS LEDtube 1050mm 16W 840 T8
Spectral Power Distribution Colour - MAS LEDtube 1050mm 16W 840 T8
Light Distribution Diagram - MAS LEDtube 1050mm 16W 840 T8
General uniform lighting - MAS LEDtube 1050mm 16W 840 T8
Lumen Maintenance Diagram - MAS LEDtube 1050mm 16W 840 T8
Life Expectancy Diagram