Ürün broşürü pdf 653.1 kB
Kurulum talimatları pdf 950.8 kB
Product-Photographs-929004260202_EU ZIP
Product-Diagrams-929004260202_EU ZIP
Ürün Açıklaması
MASTER, LEDtube, T8, EM / Şebeke, 600 mm, 7.6 W, LED alternative to 18W TL-D, 3000 K, 1090 lm, CRI 80, 75000 h, 143 lm/W, EEL D, G13 Rotatable end-cap, Plastik, 40 %, 600 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.1, PstLM 0.1
Dimension Drawing (with table) - MAS LEDtube 600mm HO 7.6W830 T8
General uniform lighting - MAS LEDtube 600mm HO 7.6W830 T8
Spectral Power Distribution Colour - MAS LEDtube 600mm HO 7.6W830 T8
Light Distribution Diagram - MAS LEDtube 600mm HO 7.6W830 T8
Lumen Maintenance Diagram - MAS LEDtube 600mm HO 7.6W830 T8
Life Expectancy Diagram