Ürün broşürü pdf 653.4 kB
Kurulum talimatları pdf 950.8 kB
Product-Photographs-929004242702_EU ZIP
Product-Diagrams-929004242702_EU ZIP
Ürün Açıklaması
MASTER, LEDtube, T8, EM / Şebeke, 1500 mm, 16.7 W, LED alternative to 58W TL-D, 3000 K, 2900 lm, CRI 80, 75000 h, 173 lm/W, EEL C, G13 Rotatable end-cap, Plastik, 40 %, 1500 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.1, PstLM 0.1
Dimension Drawing (with table) - MAS LEDtube 1500mm HO 16.7W 830 T8 EELC
General uniform lighting - MAS LEDtube 1500mm HO 16.7W 830 T8 EELC
Light Distribution Diagram - MAS LEDtube 1500mm HO 16.7W 830 T8 EELC
Spectral Power Distribution Colour - MAS LEDtube 1500mm HO 16.7W 830 T8 EELC
Life Expectancy Diagram
Lumen Maintenance Diagram - MAS LEDtube 1500mm HO 16.7W 830 T8 EELC