Ürün broşürü pdf 649.2 kB
Kurulum talimatları pdf 950.8 kB
Product-Photographs-929004242302_EU ZIP
Product-Diagrams-929004242302_EU ZIP
Ürün Açıklaması
MASTER, LEDtube, T8, EM / Şebeke, 1500 mm, 20 W, LED alternative to 58W TL-D, 6500 K, 3700 lm, CRI 80, 75000 h, 185 lm/W, EEL B, G13 Rotatable end-cap, Plastik, 40 %, 1500 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.1, PstLM 0.1
Dimension Drawing (with table) - MAS LEDtube 1500mm UO 20W 865 T8 EELB
Spectral Power Distribution Colour - MAS LEDtube 1500mm UO 20W 865 T8 EELB
Light Distribution Diagram - MAS LEDtube 1500mm UO 20W 865 T8 EELB
General uniform lighting - MAS LEDtube 1500mm UO 20W 865 T8 EELB
Lumen Maintenance Diagram - MAS LEDtube 1500mm UO 20W 865 T8 EELB
Life Expectancy Diagram