Ürün broşürü pdf 613.2 kB
Kurulum talimatları pdf 930.6 kB
Product-Photographs-929003547502_EU ZIP
Product-Diagrams-929003547502_EU ZIP
Ürün Açıklaması
CorePro, LEDtube, T8, EM / Şebeke, 1500 mm, 20 W, LED alternative to 58W TL-D, 6500 K, 2200 lm, CRI 80, 50000 h, 110 lm/W, EEL E, G13, Cam, 1500 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1
Dimension Drawing (with table) - CorePro LEDtube 1500mm 20W 865 T8
General uniform lighting - CorePro LEDtube 1500mm 20W 865 T8
Light Distribution Diagram - CorePro LEDtube 1500mm 20W 865 T8
Spectral Power Distribution Colour - CorePro LEDtube 1500mm 20W 865 T8
Lumen Maintenance Diagram - CorePro LEDtube 1500mm 20W 865 T8
FailureRate
Life Expectancy Diagram
LifetimeVsTc