Ürün broşürü pdf 632.4 kB
Kurulum talimatları pdf 2.9 MB
Product-Photographs-929003154402_EU ZIP
Product-Diagrams-929003154402_EU ZIP
Ürün Açıklaması
CorePro, LEDtube, T8, EM / Şebeke, 1500 mm, 31.5 W, LED alternative to 58W TL-D, 4000 K, 3500 lm, CRI 80, 50000 h, 111 lm/W, EEL E, G13, Cam, 1500 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.9, PstLM 1
Dimension Drawing (with table) - CorePro LEDtube 1500mm UO 31.5W 840 T8
General uniform lighting - CorePro LEDtube 1500mm UO 31.5W 840 T8
Spectral Power Distribution Colour - CorePro LEDtube 1500mm UO 31.5W 840 T8
Light Distribution Diagram - CorePro LEDtube 1500mm UO 31.5W 840 T8
FailureRate
LifetimeVsTc
Lumen Maintenance Diagram - CorePro LEDtube 1500mm UO 31.5W 840 T8