Ürün broşürü pdf 303.3 kB
Product-Photographs-929002981102_EU ZIP
Product-Diagrams-929002981102_EU ZIP
Ürün Açıklaması
CorePro, LEDspot, PAR16, 65 W, GU10, 4000 K, 485 lm, CRI 80, 15000 h, Cam, 98.00 lm/W, EEL E, PF 0.5, RG1, IP20, SVM 0.4, PstLM 1
Dimension Drawing (with table) - CorePro LEDspot 4.9-65W GU10 840 36D ND
Cap/Base
Light Distribution Diagram - CorePro LEDspot 4.9-65W GU10 840 36D ND
Spectral Power Distribution Colour - CorePro LEDspot 4.9-65W GU10 840 36D ND
Accent Diagram - CorePro LEDspot 4.9-65W GU10 840 36D ND
Life Expectancy Diagram
Lumen Maintenance Diagram - CorePro LEDspot 4.9-65W GU10 840 36D ND