Ürün broşürü pdf 301.7 kB
Kurulum talimatları pdf 3.3 MB
Product-Photographs-929004267202_EU ZIP
Product-Diagrams-929004267202_EU ZIP
Ürün Açıklaması
CorePro, LED, PL-T, HF / Şebeke, 151 mm, 16 W, LED alternative to 42W PL-T, 3000 K, 2100 lm, CRI 82, 30000 h, 131 lm/W, EEL E, GX24Q-4 Rotatable end-cap, Plastik, RG1, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1
Dimension Drawing (with table) - CorePro LED PLT HF/Mains 16W 830 4P
Light Distribution Diagram - CorePro LED PLT HF/Mains 16W 830 4P
Life Expectancy Diagram
Lumen Maintenance Diagram - CorePro LED PLT HF/Mains 16W 830 4P
LifetimeVsTc
FailureRate