Ürün broşürü pdf 650.7 kB
Kurulum talimatları pdf 3.6 MB
Product-Photographs-929004267902_EU ZIP
Product-Diagrams-929004267902_EU ZIP
Ürün Açıklaması
CorePro, LED, PL-L, HF / Şebeke, 405 mm, 16.5 W, LED alternative to 36W PL-L, 4000 K, 2100 lm, CRI 80, 30000 h, 127 lm/W, EEL E, 2G11, Cam, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1
Cap/Base
Dimension Drawing (with table) - CorePro LED PLL HF/Mains 16.5W 840 4P
General uniform lighting - CorePro LED PLL HF/Mains 16.5W 840 4P
Light Distribution Diagram - CorePro LED PLL HF/Mains 16.5W 840 4P
Spectral Power Distribution Colour - CorePro LED PLL HF/Mains 16.5W 840 4P
Lumen Maintenance Diagram - CorePro LED PLL HF/Mains 16.5W 840 4P
Life Expectancy Diagram
FailureRate
LifetimeVsTc