Ürün broşürü pdf 644.2 kB
Kurulum talimatları pdf 1.0 MB
Product-Photographs-929003758402_EU ZIP
Product-Diagrams-929003758402_EU ZIP
Ürün Açıklaması
CorePro, LED, PL-L, Şebeke, 410 mm, 18 W, LED alternative to 36W PL-L, 3000 K, 2100 lm, CRI 80, 30000 h, 116 lm/W, EEL E, 2G11, Plastik, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1
Dimension Drawing (with table) - CorePro LED Urban PLL Mains 18W 830
Cap/Base
General uniform lighting - CorePro LED Urban PLL Mains 18W 830
Spectral Power Distribution Colour - CorePro LED Urban PLL Mains 18W 830
Light Distribution Diagram - CorePro LED Urban PLL Mains 18W 830
Life Expectancy Diagram
Lumen Maintenance Diagram - CorePro LED Urban PLL Mains 18W 830
FailureRate
LifetimeVsTc