Ürün broşürü pdf 657.6 kB
Kurulum talimatları pdf 1.4 MB
Product-Photographs-929003592302_EU ZIP
Product-Diagrams-929003592302_EU ZIP
Ürün Açıklaması
CorePro, LED, PL-L, EM, 218 mm, 8 W, LED alternative to 18W PL-L, 4000 K, 1000 lm, CRI 80, 30000 h, 125 lm/W, EEL E, 2G11, Cam, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1
Cap/Base
Dimension Drawing (with table) - CorePro LED PLL EM/Mains 8W 840 4P
General uniform lighting - CorePro LED PLL EM/Mains 8W 840 4P
Light Distribution Diagram - CorePro LED PLL EM/Mains 8W 840 4P
Spectral Power Distribution Colour - CorePro LED PLL EM/Mains 8W 840 4P
Lumen Maintenance Diagram - CorePro LED PLL EM/Mains 8W 840 4P
Life Expectancy Diagram
LifetimeVsTc
FailureRate