Çevrimiçi olarak mevcut
Ürün broşürü pdf 605.8 kB
Kurulum talimatları pdf 978.6 kB
Product-Photographs-929002281708_EU ZIP
Product-Diagrams-929002281708_EU ZIP
Ürün Açıklaması
MASTER, LED Highbay, Highbay, EM / Şebeke, 110-277 V, 140 W, LED alternative to HPI 400W, E40, 4000 K, 20000 lm, CRI 80, 50000 h, 115 lm/W, EEL D, PF 0.9, Plastik, RG1, IP40, SVM 0.4, PstLM 1
Cap/Base
Dimension Drawing (with table) - TForce HB 140W E40 840 WB GM
Spectral Power Distribution Colour - TForce HB 140W E40 840 WB GM
Light Distribution Diagram - TForce HB 140W E40 840 WB GM
General uniform lighting - TForce HB 140W E40 840 WB GM
Life Expectancy Diagram
Lumen Maintenance Diagram - TForce HB 140W E40 840 WB GM