Ürün broşürü pdf 865.1 kB
Kurulum talimatları pdf 557.4 kB
Product-Photographs-929003731202_EU ZIP
Product-Diagrams-929003731202_EU ZIP
Ürün Açıklaması
CorePro, LED HPL, Oval, Sadece şebeke, 18 W, LED alternative to HPL 80W, SON 50W, E27, 2700 K, 2600 lm, CRI 80, 25000 h, 144 lm/W, EEL D, PF 0.5, Cam, RG1, IP65, SVM 1.6, PstLM 1
Cap/Base
Dimension Drawing (with table) - TForce Core LED HPL 18W E27 827 FR
Spectral Power Distribution Colour - TForce Core LED HPL 18W E27 827 FR
General uniform lighting - TForce Core LED HPL 18W E27 827 FR
Light Distribution Diagram - TForce Core LED HPL 18W E27 827 FR
Life Expectancy Diagram
Lumen Maintenance Diagram - TForce Core LED HPL 18W E27 827 FR