Ürün broşürü pdf 862.9 kB
Product-Photographs-929002983002_EU ZIP
Product-Diagrams-929002983002_EU ZIP
Ürün Açıklaması
MASTER Value, LEDbulb, G93, 25 W, E27, 1800 K, 250 lm, CRI 80, 15000 h, Cam, 62 lm/W, PF 0.7, RG1, IP20, SVM 0.4, PstLM 1
Cap/Base
Dimension Drawing (with table) - MAS VLE LEDBulbD4-25WE27 G93GOLD SP G
Spectral Power Distribution Colour - MAS VLE LEDBulbD4-25WE27 G93GOLD SP G
Light Distribution Diagram - MAS VLE LEDBulbD4-25WE27 G93GOLD SP G
Lumen Maintenance Diagram - MAS VLE LEDBulbD4-25WE27 G93GOLD SP G
Life Expectancy Diagram