Ürün broşürü pdf 551.6 kB
Product-Photographs-929003603102_EU ZIP
Product-Diagrams-929003603102_EU ZIP
Ürün Açıklaması
CorePro, LEDbulb, A60S, 40 W, B22, 2700 K, 470 lm, CRI 80, 15000 h, Plastik, 95 lm/W, EEL F, PF 0.4, RG0, IP20, SVM 0.4, PstLM 1
Dimension Drawing (with table) - CorePro LEDbulb ND 4.9-40W A60 B22 827
Cap/Base
Light Distribution Diagram - CorePro LEDbulb ND 4.9-40W A60 B22 827
General uniform lighting - CorePro LEDbulb ND 4.9-40W A60 B22 827
Spectral Power Distribution Colour - CorePro LEDbulb ND 4.9-40W A60 B22 827
Lumen Maintenance Diagram - CorePro LEDbulb ND 4.9-40W A60 B22 827
Life Expectancy Diagram