Philips SmartBright Floodlight G2

SmartBright Floodlight High Power provides comfort and high quality light, by transforming conventional floodlights to LED, achieving significant energy and maintenance savings.

Ürünler

BVP150 G2 LED100 CW PSU 100W SWB TR
BVP150 G2 LED100 CW PSU 100W SWB TR
47375100
BVP150 G2 LED150 CW PSU 150W SWB TR
BVP150 G2 LED150 CW PSU 150W SWB TR
47377500
BVP150 G2 LED200 CW PSU 200W SWB TR
BVP150 G2 LED200 CW PSU 200W SWB TR
47379900

Ürün ailesi bilgileri

Açıklama

SmartBright Floodlight High Power provides comfort and high quality light, by transforming conventional floodlights to LED, achieving significant energy and maintenance savings. With the IP65 protection class, the luminaires are not affected by the harsh outdoor conditions in open storage areas, open car parks, carpet fields and high mast area lighting. It provides fast payback by reducing operational and energy costs thanks to its 100 lm/W efficiency value and 30,000 hours useful lumen life.

Avantajlar

  • Cost effective: Our product has a significant quality in this price range compared to other competitors.

  • Durable: Has a strong mechanical protection and long lifetime.

Özellikler

  • Robust design: IP65, IK06, prismatic tempered glass cover

  • High performance: 100lm/W, 10.000lm/ 15.000lm/ 20.000 lm, 80CRI

Uygulamalar

  • General Purpose Area Lighting
  • Arena and Sports
  • Parking Garages

Uyarı ve Güvenlik

  • Always use IP65 or higher IP rated junction box/connector for wining connection.

  • The Luminaire should never be used in submerged wet conditions e.g. under water soil, snow etc.

İndirmeler

Broşürler

Aile broşürü
Localized commercial leaflet SmartBright Floodlight G2 tr_TR pdf 420.3 kB

Görseller

Family-Photographs-SmartBright Floodlight G2
Birden fazla varlık - Visuals