ประเทศไทย - ไทย

Philips UniFlood C Pro

Architectural LED floodlight for fixed or dynamic lighting

ผลิตภัณฑ์

BVP371 12LED 27K 220V 10 24W HE
BVP371 12LED 27K 220V 10 24W HE
911401773603
BVP371 12LED 27K 220V 15 24W HE
BVP371 12LED 27K 220V 15 24W HE
911401773623
BVP371 12LED 27K 220V 30 24W HE
BVP371 12LED 27K 220V 30 24W HE
911401773643
BVP371 12LED 27K 220V 45 24W HE
BVP371 12LED 27K 220V 45 24W HE
911401773663

ข้อมูลตระกูลผลิตภัณฑ์

คำอธิบาย

Philips UniFlood C Pro offers a unique rugged elegance, with a cylindrical form and flowing lines that connect the front and back housings beautifully. This is compact architectural floodlighting design where every element has a purpose; the front section provides exceptional lighting, while the back section houses all the electrical components. Between the two, the fins dissipate heat and also serve as a decorative element. Exterior-rated, Philips UniFlood C Pro is a cost-effective, architectural LED floodlight that is designed for façade, landscape and outdoor floodlighting applications. The robust mechanical design and high-efficiency optics make it ideal for illuminating multi-story exterior façades, bridges, landmarks and monuments. Architects and designers have the freedom to explore a wide range of concepts and designs with no limitations, thanks to a range of colors, multiple spread lenses and a DMX512/RDM control option.

ประโยชน์

  • Available in white, monochromatic colors, RGB, RGBW and tunable white

  • Wide range of beam angles from Narrow Spot to Wide Flood

คุณสมบัติ

  • Robust design, IP66 rated for outdoor use

  • Optical distributions: 3.5°, 10°, 15°, 30°, 45° and 60°

การประยุกต์ใช้งาน

  • Bridges, Monuments, Façades
  • Landscape
  • Parks and Plazas

คำเตือนและความปลอดภัย

  • For outdoor use only

ดาวน์โหลด

แผ่นพับ

แผ่นพับกลุ่มผลิตภัณฑ์
Localized commercial leaflet UniFlood C Pro en_TH pdf 4.7 MB
คำแนะนำการติดตั้ง
UniFlood C Pro pdf 32.4 MB

การมองเห็น

Family-Photographs-UniFlood C Pro
เนื้อหาหลายรายการ - Visuals