ผลิตภัณฑ์
ผลิตภัณฑ์ | เปรียบเทียบ | |||||
---|---|---|---|---|---|---|
MAS Ledtube 600mm HO 8.3W 840 T5 DC929002387208 | - | - | 4000 | G5 | ||
MAS Ledtube 600mm HO 8.3W 865 T5 DC929002387308 | - | - | 6500 | G5 | ||
MAS Ledtube 1200mm HO 16W 840 T5 DC929002387408 | - | - | 4000 | G5 | ||
MAS Ledtube 1200mm HO 16W 865 T5 DC929002387508 | - | - | 6500 | G5 |
4 รายการ
ข้อมูลตระกูลผลิตภัณฑ์
คำอธิบาย
Philips LEDtube integrates a LED light source into a traditional fluorescent form factor. This product is the ideal solution for uplamping in general lighting applications: it meets basic lighting requirements, offers significant energy savings, and is environmentally friendly.
ประโยชน์
Reduced operational cost thanks to lower energy consumption
Lower maintenance cost thanks to 2-3 times longer lifetime than conventional lamps
คุณสมบัติ
Highly energy-efficient
Easy installation