ผลิตภัณฑ์
RC160X LED29/840 W60L60 WIA 16
911401524332
RC160X LED29/865 W60L60 WIA 16
911401524432
RC160X LED39/840 W30L120 SIA
911401524932
RC160V LED37/8TW W60L60
911401525432
ข้อมูลตระกูลผลิตภัณฑ์
คำอธิบาย
GreenPerform Panel RC160V is an edge lit slim panel with high efficacy in the market. It offers 3 typical dimensions: 600x600; 300x1200 and 600x1200mm to fit most of indoor applications. Its lower UGR offers better visual comfort as well. In addition, RC160V offers easy connection to control system to bring better energy saving.
ประโยชน์
High lm/w provides better energy saving
Dali and Interact interfaces available for easy internet connection
คุณสมบัติ
System efficiency: max 130lm/W
CRI 80 and 90 available with SDCM 4