Philips CorePro, LEDtube, T8, EM/netspanning, 1200 mm, 17.7 W, 36W TL-D, 3000 K, 2250 lm, CRI 80, 50000 hr
CorePro LEDtube 1200mm UO 17.7W 830 T8
Productomschrijving
CorePro, LEDtube, T8, EM/netspanning, 1200 mm, 17.7 W, LED alternative to 36W TL-D, 3000 K, 2250 lm, CRI 80, 50000 hr, 127 lm/W, EEL E, G13, Glas, 1200 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1