Philips CorePro, LED, PL-L, Netspanning, 528 mm, 24 W, 55W PL-L, 4000 K, 3400 lm, CRI 80, 30000 hr
CorePro LED PLL Mains 24W 840 4P
Productomschrijving
CorePro, LED, PL-L, Netspanning, 528 mm, 24 W, LED alternative to 55W PL-L, 4000 K, 3400 lm, CRI 80, 30000 hr, 141 lm/W, EEL D, 2G11, Glas, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1