België - Nederlands

Philips MASTER, LED SON-T, Buisvormig, EM/netspanning, 65 W, SON-T 150W, E40, 4000 K, 12000 lm, CRI 70, 70000 hr

MAS LED SON-T EM 12Klm 65W 740 E40

Productomschrijving

MASTER, LED SON-T, Buisvormig, EM/netspanning, 65 W, LED alternative to SON-T 150W, E40, 4000 K, 12000 lm, CRI 70, 70000 hr, 184 lm/W, EEL C, PF 0.9, Glas, RG1, IP40, SVM 2.5, PstLM 1

Bestelcode: 929003468818
Volledige bestelcode: 871951444923700

Specificaties

  • Lampvoet
    E40
  • Nominale levensduur
    70.000 hr
  • Schakelcyclus
    50.000
  • Lamptype
    LED SON-T
  • Meetreferentie van lichtstroom
    Sphere
  • Garantieperiode
    8 years

Downloads

Brochures

Offertetekst
Tender text - MAS LED SON-T EM 12Klm 65W 740 E40 txt 3.0 kB
Energie-efficiëntielabel
Energy Efficiency Label 929003468818 pdf 68.8 kB
Productinformatieblad
Product Information Sheet pdf 217.8 kB
Productbrochure
Localized commercial leaflet 929003468818 nl_BE pdf 836.9 kB

Brochures

Conformiteitsverklaring
Declaration of conformity - MAS LED SON-T EM 12Klm 65W 740 E40 pdf 325.2 kB
Installatie-instructies
Installation instructions pdf 682.9 kB

Beeldmateriaal

Product-Photographs-929003468818_EU
Meerdere materialen
Product-Diagrams-929003468818_EU
Meerdere materialen

Lichttechnische files

IES
IES File - MAS LED SON-T EM 12Klm 65W 740 E40 IES 30.8 kB
LDT
LDT File - MAS LED SON-T EM 12Klm 65W 740 E40 ldt 45.3 kB

Overig

Milieuproductverklaring
EPD-Philips-MASTER-LED-HID-SON-T-COMF-7165342-Ref-929003467512 pdf 713.8 kB