België - Nederlands

Philips MASTER, LED SON-T, Buisvormig, EM/netspanning, 50 W, SON-T 100W, E40, 2700 K, 8100 lm, CRI 70, 70000 hr

MAS LED SON-T EM 8.1Klm 50W 727 E40

Productomschrijving

MASTER, LED SON-T, Buisvormig, EM/netspanning, 50 W, LED alternative to SON-T 100W, E40, 2700 K, 8100 lm, CRI 70, 70000 hr, 162 lm/W, EEL C, PF 0.9, Glas, RG1, IP40, SVM 2.5, PstLM 1

Bestelcode: 929003468418
Volledige bestelcode: 871951444915200

Specificaties

  • Lampvoet
    E40
  • Nominale levensduur
    70.000 hr
  • Schakelcyclus
    50.000
  • Lamptype
    LED SON-T
  • Meetreferentie van lichtstroom
    Sphere
  • Garantieperiode
    8 years

Downloads

Brochures

Offertetekst
Tender text - MAS LED SON-T EM 8.1Klm 50W 727 E40 txt 3.0 kB
Energie-efficiëntielabel
Energy Efficiency Label 929003468418 pdf 69.0 kB
Productinformatieblad
Product Information Sheet pdf 196.3 kB
Productbrochure
Localized commercial leaflet 929003468418 nl_BE pdf 788.9 kB

Brochures

Conformiteitsverklaring
Declaration of conformity - MAS LED SON-T EM 8.1Klm 50W 727 E40 pdf 325.2 kB
Installatie-instructies
Installation instructions pdf 735.3 kB

Beeldmateriaal

Product-Photographs-929003468418_EU
Meerdere materialen
Product-Diagrams-929003468418_EU
Meerdere materialen

Lichttechnische files

IES
IES File - MAS LED SON-T EM 8.1Klm 50W 727 E40 IES 118.6 kB
LDT
LDT File - MAS LED SON-T EM 8.1Klm 50W 727 E40 ldt 46.5 kB

Overig

Milieuproductverklaring
EPD-Philips-MASTER-LED-HID-SON-T-COMF-7165342-Ref-929003467512 pdf 713.8 kB