Philips MASTER, LEDtube, T8, EM/netspanning, 1500 mm, 20 W, 58W TL-D, 4000 K, 3700 lm, CRI 80, 75000 hr
MAS LEDtube 1500mm UO 20W 840 T8 EELB
Productomschrijving
MASTER, LEDtube, T8, EM/netspanning, 1500 mm, 20 W, LED alternative to 58W TL-D, 4000 K, 3700 lm, CRI 80, 75000 hr, 185 lm/W, EEL B, G13 Rotatable end-cap, Kunststof, 40 %, 1500 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.1, PstLM 0.1