België - Nederlands

Philips CorePro, LED, PL-L, EM, 218 mm, 8 W, 18W PL-L, 4000 K, 1000 lm, CRI 80, 30000 hr

CorePro LED PLL EM/Mains 8W 840 4P

Productomschrijving

CorePro, LED, PL-L, EM, 218 mm, 8 W, LED alternative to 18W PL-L, 4000 K, 1000 lm, CRI 80, 30000 hr, 125 lm/W, EEL E, 2G11, Glas, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Bestelcode: 929003592302
Volledige bestelcode: 872016915701900