België - Nederlands

Philips MASTER, LED SON-T, Buisvormig, EM/netspanning, 65 W, SON-T 150W, E40, 4000 K, 12000 lm, CRI 70, 70000 hr

MAS LED SON-T EM 12Klm 65W 740 E40

Productomschrijving

MASTER, LED SON-T, Buisvormig, EM/netspanning, 65 W, LED alternative to SON-T 150W, E40, 4000 K, 12000 lm, CRI 70, 70000 hr, 184 lm/W, EEL C, PF 0.9, Glas, RG1, IP40, SVM 2.5, PstLM 1

Bestelcode: 8719514449237
Volledige bestelcode: 871951444923700

Specificaties

Lampvoet
E40
Nominale levensduur
70.000 hr
Schakelcyclus
50.000
Lamptype
LED SON-T
Meetreferentie van lichtstroom
Sphere
Garantieperiode
8 years

Downloads

Brochures

Offertetekst
Tender text - MAS LED SON-T EM 12Klm 65W 740 E40 txt 3.0 kB
Energie-efficiëntielabel
Energy Efficiency Label 929003468818 pdf 68.8 kB
Productinformatieblad
Product Information Sheet pdf 217.8 kB
Brochure
PHL LED HID EU compatibility list professional pdf 549.5 kB
Productbrochure
Localized commercial leaflet 929003468818 nl_BE pdf 587.6 kB

Brochures

Conformiteitsverklaring
Declaration of conformity - MAS LED SON-T EM 12Klm 65W 740 E40 pdf 325.2 kB
Installatie-instructies
Installation instructions pdf 682.9 kB

Beeldmateriaal

Product-Photographs-929003468818_EU
Meerdere materialen - Visuals
Product-Diagrams-929003468818_EU
Meerdere materialen - Visuals

Lichttechnische files

IES
IES File - MAS LED SON-T EM 12Klm 65W 740 E40 IES 30.8 kB
LDT
LDT File - MAS LED SON-T EM 12Klm 65W 740 E40 ldt 45.3 kB

Overig

Milieuproductverklaring
EPD-Philips-MASTER-LED-HID-SON-T-COMF-7165342-Ref-929003467512 pdf 713.8 kB