Philips MASTER, LED SON-T, Buisvormig, EM, 23 W, SON-T 50W, E27, 4000 K, 4000 lm, CRI 70, 70000 hr

MAS LED SON-T IF 4Klm 23W 740 E27

Productomschrijving

MASTER, LED SON-T, Buisvormig, EM, 23 W, LED alternative to SON-T 50W, E27, 4000 K, 4000 lm, CRI 70, 70000 hr, 173 lm/W, EEL C, Glas, RG1, IP40

Bestelcode: 8719514448896
Volledige bestelcode: 871951444889600

Specificaties

Lampvoet
E27
Nominale levensduur
70.000 hr
Schakelcyclus
50.000
Lamptype
LED SON-T
Meetreferentie van lichtstroom
Sphere
Garantieperiode
8 years

Downloads

Brochures

Offertetekst
Tender text - MAS LED SON-T IF 4Klm 23W 740 E27 txt 2.9 kB
Energie-efficiëntielabel
Energy Efficiency Label 929003467112 pdf 68.6 kB
Productinformatieblad
Product Information Sheet pdf 202.5 kB
Brochure
PHL LED HID EU compatibility list professional pdf 583.6 kB
Productbrochure
Localized commercial leaflet 929003467112 nl_BE pdf 589.2 kB

Brochures

Conformiteitsverklaring
Declaration of conformity - MAS LED SON-T IF 4Klm 23W 740 E27 pdf 422.4 kB
Installatie-instructies
Installation Instructions pdf 755.9 kB

Beeldmateriaal

Product-Photographs-929003467112_EU
Meerdere materialen - Visuals
Product-Diagrams-929003467112_EU
Meerdere materialen - Visuals

Lichttechnische files

IES
IES File - MAS LED SON-T IF 4Klm 23W 740 E27 IES 30.8 kB

Overig

Milieuproductverklaring
EPD-Philips-MASTER-LED-HID-SON-T-COMF-7165342-Ref-929003467512 pdf 713.8 kB