Philips MASTER, LEDtube, T8, HF, 1200 mm, 16 W, 36W TL-D, 3000 K, 2350 lm, CRI 80, 75000 hr

MAS LEDtube HF 1200mm UO 16W830 T8

Productomschrijving

MASTER, LEDtube, T8, HF, 1200 mm, 16 W, LED alternative to 36W TL-D, 3000 K, 2350 lm, CRI 80, 75000 hr, 146 lm/W, EEL D, G13 Rotatable end-cap, Kunststof, 1200 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.2, PstLM 0.5

Bestelcode: 8719514467002

Downloads

Brochures

Energie-efficiëntielabel
Energy Efficiency Label 929003554002 pdf 67.6 kB
Productinformatieblad
Product Information Sheet pdf 248.4 kB
Demontage-instructies
Dismantle Instructions pdf 2.3 MB
Brochure
PHL LEDtube EU compatibility list professional pdf 1.1 MB
Productbrochure
Localized commercial leaflet 929003554002 nl_BE pdf 648.8 kB

Brochures

Installatie-instructies
LEDtube Installation Guide HF 1 pdf 2.8 MB

Beeldmateriaal

Product-Diagrams-929003554002_EU
Meerdere materialen - Visuals

Lichttechnische files

IES
IES File - MAS LEDtube HF 1200mm UO 16W830 T8 IES 73.3 kB

Overig

Milieuproductverklaring
EPD-Philips-MASTER-LEDtube-InstantFit-HF-T8-COMF-2168-Ref-929003554102 pdf 698.0 kB