You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions

    Wall Pack DualSelect

    Wall Pack DualSelect adjustable light output technology and sensor enabled, the one that has it all!

    View all 2 products Stonco Keene
    Wall Pack DualSelect
    Stonco Keene
    cULus logo
    DLC Premium product
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        • Specifications Keene-LED Wall Pack DualSelect_Spec Sheet_EN_Keene pdf 786.2 kB
        • Specifications Stonco-LED Wall Pack DualSelect_Spec Sheet_EN_Stonco pdf 770.6 kB
        Additional Literature
        Visuals
        Photometry/BIM Files

        Product family information

        Wall Pack DualSelect features energy saving LED technology ideal for wall mounted applications. The Wall pack DualSelect is available in two sizes to accommodate multiple mounting heights, is CCT and wattage selectable in field and is sensor enabled.

        Benefits

        Uniform illumination
        Wattage and CCT Selectable
        Equipped with an integrated Daylight Sensor
        Rugged robust design

        Features

        IP65 rated luminaire
        Die-cast housings protect LEDs and drivers
        120-347V
        0-10V Dimming

        Applications

        Municipal Buildings
        Education
        Airports
        Hospitals and Care Centers
        Walkways
        Warehouses
        Banks
        Hospitality
        • Add product
           
        • Add product
           
        • Add product
           
        Add product