You are now visiting the Signify website. A localized version is available for you.
Close filters Show filters
Show more filters
Show less filters
  • Compare products
  • Wattage (W)
  • Luminous flux (lm)
  • CCT (K)
  • IES / Quick Calculator
  • Spec Sheet

Sort by:

      Downloads
      Specification Sheets
      Additional Literature
      Visuals
      Photometry/BIM Files

      Product family information

      Hadco FlexScape LED accent luminaire BL9 brings landscape lighting to the next level. Designed for optimal LED performance, it provides the lighting professional with countless low-voltage options. The luminaire’s rugged die-cast aluminum housing features low-energy outdoor lighting. Convenient beam adjustability makes for easy on-site lighting effect changes. The lockable aiming is well- suited for accenting objects, textures, walls, trees, etc. This all-weather luminaire comes with 100% molded silicone gaskets.

      Benefits

      Ultimate design flexibility
      Ability to change light outputs in the field as needs change
      Ensures lasting durability
      50,000 hour lifetime
      Timeless modern look complements any landscape

      Features

      Zoomable LED optics
      Adjustable light output
      Rugged Construction
      Effective thermal management
      Sleek design

      Applications

      Landscape
      • Add product
         
      • Add product
         
      • Add product
         
      Add product