Selebaran produk pdf 609.1 kB
Product-Photographs-929003519808_EU ZIP
Product-Diagrams-929003519808_EU ZIP
Deskripsi Produk
CorePro, LEDtube, T8, EM/Mains, 1200 mm, 220-240 V, 15.5 W, LED alternative to 36W TL-D, 6500 K, 1800 lm, 50000 jam, 116 lm/W, G13, Kaca, RG0
Dimension Drawing (with table) - CorePro LEDtube 1200mm 15.5W 865 T8 AP I
Light Distribution Diagram - CorePro LEDtube 1200mm 15.5W 865 T8 AP I
Spectral Power Distribution Colour - CorePro LEDtube 1200mm 15.5W 865 T8 AP I
General uniform lighting - CorePro LEDtube 1200mm 15.5W 865 T8 AP I
FailureRate
Lumen Maintenance Diagram - CorePro LEDtube 1200mm 15.5W 865 T8 AP I
LifetimeVsTc
Life Expectancy Diagram