Selebaran produk pdf 489.5 kB
Petunjuk pemasangan pdf 2.8 MB
Product-Photographs-929001391002_EU ZIP
Product-Diagrams-929001391002_EU ZIP
Deskripsi Produk
MASTER, LEDtube, T5, HF, 1200 mm, 16.5 W, LED alternative to 28W TL5 HE, 3000 K, 2300 lm, CRI 80, 60000 jam, 139.00 lm/W, EEL E, G5, Kaca, 1200 mm, RG0, SDCM 6, PF 0.92, IP20
Dimension Drawing (with table) - MAS LEDtube HF 1200mm HE 16.5W 830 T5
Cap/Base
General uniform lighting - MAS LEDtube HF 1200mm HE 16.5W 830 T5
Light Distribution Diagram - MAS LEDtube HF 1200mm HE 16.5W 830 T5
Spectral Power Distribution Colour - MAS LEDtube HF 1200mm HE 16.5W 830 T5
FailureRate
Life Expectancy Diagram
Lumen Maintenance Diagram - MAS LEDtube HF 1200mm HE 16.5W 830 T5
LifetimeVsTc