Philips MASTER, LED Highbay, Highbay, EM/Mains, 110-277 V, 140 W, HPI 400W, E40, 6500 K, 20000 lm, CRI 80, 50000 jam
TForce HB 140W E40 865 NB GM
Deskripsi Produk
MASTER, LED Highbay, Highbay, EM/Mains, 110-277 V, 140 W, LED alternative to HPI 400W, E40, 6500 K, 20000 lm, CRI 80, 50000 jam, 92 lm/W, EEL F, PF 0.9, Plastik, RG1, IP40, SVM 0.4, PstLM 1
Spesifikasi
- Tutup-Dasar
- E40
- Nominal masa pakai
- 50.000 jam
- Siklus Sakelar
- 50.000
- Teknologi Pencahayaan
- LED Highbay
- Referensi pengukuran fluks
- Narrow Cone
- Periode garansi
- 5 tahun