Selebaran produk pdf 598.5 kB
Petunjuk pemasangan pdf 1.5 MB
Product-Photographs-929002350702_EU ZIP
Product-Diagrams-929002350702_EU ZIP
Deskripsi Produk
MASTER, LED Highbay, Highbay, EM (ignitor & kapasitor tidak boleh dilepas)/Listrik utama, 95 W, LED alternative to HPI 250W, E40, 4000 K, 13000 lm, CRI 80, 50000 jam, 88 lm/W, EEL F, PF 0.9, Plastik, RG1, IP40, SVM 0.4, PstLM 1
Dimension Drawing (with table) - TForce LED HPI UN 95W E40 840 NB
Cap/Base
Light Distribution Diagram - TForce LED HPI UN 95W E40 840 NB
Spectral Power Distribution Colour - TForce LED HPI UN 95W E40 840 NB
General uniform lighting - TForce LED HPI UN 95W E40 840 NB
Lumen Maintenance Diagram - TForce LED HPI UN 95W E40 840 NB
Life Expectancy Diagram