Philips MASTER Value, LEDtube, T8, UN, 1200 mm, 15.5 W, 36W TL-D, 3000 K, 2300 lm, CRI 80, 60000 h
MAS LEDtube VLE UN 1200mm UO 15.5W830 T8
Termékleírás
MASTER Value, LEDtube, T8, UN, 1200 mm, 15.5 W, LED alternative to 36W TL-D, 3000 K, 2300 lm, CRI 80, 60000 h, 148 lm/W, EEL D, G13 | Medium Bi-Pin Fluorescent, Üveg, 1200 mm, RG0, SDCM 6, SVM 0.4, IP20, SVM 0.4, PstLM 1