Philips LED, T5, HF, 600 mm, 7 W, 14W TL5 HE, 4000 K, 1050 lm, CRI 80, 60000 h
MAS LEDtube HF 600mm HE 7W 840 T5
Termékleírás
LED, T5, HF, 600 mm, 7 W, LED alternative to 14W TL5 HE, 4000 K, 1050 lm, CRI 80, 60000 h, 150 lm/W, EEL D, G5, Üveg, 600 mm, RG0, SDCM 6, PF 0.92, IP20