Philips MASTER, LEDtube, T5, HF, 900 mm, 11.5 W, 21W TL5 HE, 3000 K, 1700 lm, CRI 80, 60000 h
MAS LEDtube HF 900mm HE 11.5W 830 T5
Termékleírás
MASTER, LEDtube, T5, HF, 900 mm, 11.5 W, LED alternative to 21W TL5 HE, 3000 K, 1700 lm, CRI 80, 60000 h, 139 lm/W, EEL E, G5, Üveg, 900 mm, RG0, SDCM 6, IP20