Philips MASTER, LEDtube, T5, HF, 600 mm, 10.5 W, 24W TL5 HO, 4000 K, 1600 lm, CRI 80, 60000 h
MAS LEDtube HF 600mm HO 10.5W 840 T5
Termékleírás
MASTER, LEDtube, T5, HF, 600 mm, 10.5 W, LED alternative to 24W TL5 HO, 4000 K, 1600 lm, CRI 80, 60000 h, 152 lm/W, EEL D, G5, Üveg, 600 mm, RG0, SDCM 6, IP20