Philips MASTER, LEDtube, T5, HF, 1500 mm, 36 W, 80W TL5 HO, 6500 K, 5600 lm, CRI 80, 60000 h
MAS LEDtube HF 1500mm UO 36W 865 T5
Termékleírás
MASTER, LEDtube, T5, HF, 1500 mm, 36 W, LED alternative to 80W TL5 HO, 6500 K, 5600 lm, CRI 80, 60000 h, 155.00 lm/W, EEL D, G5, Üveg, 1500 mm, RG0, SDCM 6, PF 0.9, IP20