Philips MASTER, LEDtube, T5, HF, 1200 mm, 26 W, 54W TL5 HO, 4000 K, 3900 lm, CRI 80, 60000 h
MAS LEDtube HF 1200mm HO 26W 840 T5 OE
Termékleírás
MASTER, LEDtube, T5, HF, 1200 mm, 26 W, LED alternative to 54W TL5 HO, 4000 K, 3900 lm, CRI 80, 60000 h, 150 lm/W, EEL D, G5, Üveg, 1200 mm, RG0, SDCM 6, IP20