Philips MASTER, LEDtube, T5, HF, 1200 mm, 16.5 W, 28W TL5 HE, 4000 K, 2500 lm, CRI 80, 60000 h
MAS LEDtube HF 1200mm HE 16.5W 840 T5
Termékleírás
MASTER, LEDtube, T5, HF, 1200 mm, 16.5 W, LED alternative to 28W TL5 HE, 4000 K, 2500 lm, CRI 80, 60000 h, 151 lm/W, EEL D, G5, Üveg, 1200 mm, RG0, SDCM 6, IP20