Philips MasterConnect, LEDtube, T8, EM/hálózat, 600 mm, 7 W, 18W TL-D, 6500 K, 1050 lm, CRI 80, 60000 h
MC LEDtube IA 600mm HO 7W865 T8
Termékleírás
MasterConnect, LEDtube, T8, EM/hálózat, 600 mm, 7 W, LED alternative to 18W TL-D, 6500 K, 1050 lm, CRI 80, 60000 h, 150 lm/W, EEL D, G13 | Medium Bi-Pin Fluorescent, 600 mm, RG0, SDCM 6, SVM 0.9, IP20, SVM 0.9, PstLM 1